Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1299-5S | |
| End size 1 | -5 | -5 |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.512 | |
| Hex size 1 MM | 13.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1299 | 1299 |
