Aeroquip by Danfoss
1299-7-6S
Other, Misc Nut
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip by Danfoss |
Feature | Available in a variety of sizes |
Material | Carbon steel |
Product Height | .688 in |
Product Length/Depth | .68 in |
Product Type | Spare Part |
Product Volume | .322 in³ |
Product Weight | .04 lb |
Product Width | .688 in |
Sub-brand | None |
Trade Name | 1299 Series |