129AL00021A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
129AL00021A
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Auxiliary Mounting | SAE C, 2-/4-Bolt 14T Spline |
| Bearing Life at Rated Pressure | 11000 hour |
| Code Title | Variable Displacement |
| Cold Start Temperature Limit | 104 °C |
| Controller Type | Pressure and Flow Compensator With Plugged Orifice |
| Design code | A |
| Displacement | 45.1 cm³/rev |
| End Cover Material | Ductile Iron |
| Feature | 50% less noiseOutstanding performancePro-FX ready |
| Flow Compensator Setting | 11 bar |
| Fluid Cleanliness | ISO 18/13 |
| Fluid compatibility | SAE J183 FEB80 |
| Housing material | Cast Iron |
| Identification | None |
| Input Mounting Flange | SAE J744-127-4 (C, 4-Bolt) |
| Input shaft | SAE J744-38-1, SAE C-C, Straight Keyed |
| Input Speed - Maximum | 2400 RPM |
| Input Speed - Minimum | 150 RPM |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 1800 RPM |
| Input Speed At 1.0 Bar Absolute | 2400 RPM |
| Main Port Size & Location | Side |
| Maximum Case Pressure | 350 bar |
| Maximum Input Power | 41 kW |
| Maximum Input Torque | 221 Nm |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVM098ER10GS02AAC2820000EA0A+ADU049R32AB10AA432100000100500CD00C |
| Noise | 70 dB |
| Nominal Pressure Rating | 315 bar |
| Paint | Blue |
| Peak Pressure Rating | 350 bar |
| Pressure Compensator Setting | 280 bar |
| Product Height | 8.46 in |
| Product Length/Depth | 16.29 in |
| Product Type | Open Circuit Piston Pump |
| Product Volume | 1572.451 in³ |
| Product Weight | 121 lb |
| Product Width | 11.41 in |
| Shaft rotation | Right |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) |
| Sub-brand | None |
| Theoretical Flow At Rated Speed | 76 l/min |
| Torque Control Setting | None |
| Trade Name | PVM Series |
| Valve Plate | Mobile Equipment Speed |
| Vsd ready | Yes |