
COUPLING,FFCUP,M,1/2,CS,-6UNF,NBR
12FFPCUP56UN
Catalog item:
12FFPCUP56UN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
12FFPCUP56UN
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Angle shape | Straight |
| Application | AgricultureConnections to hydraulic pumpsConstructionGeneral industryHydraulicsMaterial handlerRailwaysSteel industry |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 1400 |
| Burst pressure min psi | 20300 |
| Catalog Item | 12FFPCUP56UN |
| Certifications | ISO 16028 |
| Compliances | PED 2014/68 EU Article 4.3 |
| Connection style | Manual connect |
| End size 1 | -6 |
| End type 1 | Female ORB port ISO 11926-1 |
| Finish plating | Guardian sealtm |
| Flow rate GPM | 12.36 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.01200 |
| Hex size 1 IN | 1.410 |
| Hex size 1 MM | 35.814 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile(NBR)+Polyurethane(AU) |
| Sub brand | Hansen |
| Thread size 1 | 9/16-18 UNF |
| Torque lbs-ft | 60.70 |
| Valve Type | 1 way |
| Working pressure max psi | 5075 |
| Working pressure max bar | 350 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156297 |