12U-52T
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12U-52T
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .75 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 22 MM | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1 in | |
| Hose cut-off factor | 1.88 in | |
| Inside diameter | .61 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.483333 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.4 in | |
| Product Length/Depth | 4.13 in | |
| Product material | Carbon steel | |
| Product Volume | 8.095 in³ | |
| Product Weight | .483333 lb | |
| Product Width | 1.4 in | |
| Thread sealant | No | |
| UNSPSC | 27121707 | |
| UPC | 725975711767 |