12U-G42
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12U-G42
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .75 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| Drop dimension | 1 | |
| End gender 2 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 2.88 in | |
| Hose dash size | -12 | |
| Inside diameter | .58 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.4 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.6875 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1 in | |
| Product Length/Depth | 5 in | |
| Product material | Carbon steel | |
| Product Volume | 7.5 in³ | |
| Product Weight | .6875 lb | |
| Product Width | 1.5 in | |
| Thread sealant | No | |
| UNSPSC | 27121707 | |
| UPC | 725975749654 |