
Weatherhead by Danfoss
12Z-692-TZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12Z-692-TZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .75 in |
| Compatible tube OD | .75 in |
| Construction style | Crimp |
| Drop dimension | .78 |
| End gender 1 | Female |
| End Size 1 | 1 1/16 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc-Nickel Plated |
| Hex Size 1 | 1.25 in |
| Hose cut-off factor | 2.24 in |
| Hose dash size | -12 |
| Inside diameter | .58 in |
| Item type | Fitting Assembly |
| Product Height | 2.76 in |
| Product Length/Depth | 4.63 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 19.935 in³ |
| Product Weight | .55 lb |
| Product Width | 1.56 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| Trade Name | Z Series |
| UPC | 810075334258 |