![Hose Fittings 1AA10FRB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213427%2FID432872562587-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
12Z-A30-TZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12Z-A30-TZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .75 in |
| Compatible tube OD | .63 in |
| Construction style | Crimp |
| Drop dimension | 1.27 |
| End gender 1 | Female |
| End Size 1 | 1 IN |
| End type 1 | FOR-SEAL |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc-Nickel Plated |
| Hex Size 1 | 1.13 in |
| Hose cut-off factor | 1.93 in |
| Hose dash size | -12 |
| Inside diameter | .45 in |
| Item type | Fitting Assembly |
| Product Height | 2.59 in |
| Product Length/Depth | 3.66 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 10.712 in³ |
| Product Weight | .5 lb |
| Product Width | 1.13 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1-14 |
| Trade Name | Z Series |
| UPC | 810075334210 |