Synflex by Danfoss
1300-04405D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1300-04405D
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Used for pneumatic applications with dry air fluid. |
| Bend radius - min | .75 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 1668 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Density Polyethylene |
| Dash size | -4 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Impulse cycle life | 100000 cycles |
| Inside diameter | .17 in |
| Lay line style | Ink Jet |
| Outside diameter | .25 in |
| Product Height | .25 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | .75 in³ |
| Product Weight | .016 lb |
| Product Width | .25 in |
| Reinforcement material | Aluminum tape |
| Sub-brand | None |
| Trade Name | 1300 Series |
| Tube material | Polyethylene |
| Working pressure | 417.7 Psi |
| Working temperature - max | 175 °F |
| Working temperature - min | -40 °F |