Synflex by Danfoss
1300-06605D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1300-06605D
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Used for pneumatic applications with dry air fluid | |
| Bend radius - min | 1.26 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 1668 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | Extruded | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .37 in | |
| Product Height | .37 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 1.643 in³ | |
| Product Weight | .034 lb | |
| Product Width | .37 in | |
| Reinforcement material | Aluminum tape | |
| Sub-brand | None | |
| Trade Name | 1300 Series | |
| Tube material | Aluminum | |
| Working pressure | 417 Psi | |
| Working temperature - max | 175 °F | |
| Working temperature - min | -40 °F |