Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 0.750 | |
| Bend radius min (mm) | 19.050 | |
| Burst pressure (bar) | 115 | |
| Burst pressure (psi) | 1668 | |
| Catalog Item | 1300-M060A-001 | |
| Color | BLACK | Black |
| Construction | EXTRUDED | Extruded |
| Cover material | POLYETHYLENE (PE) | Polyethylene (PE) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | GRAY | Gray |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.15 | |
| Inside diameter (mm) | 3.90 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 0.24 | |
| Outside diameter (mm) | 6.00 | |
| Reinforcement material | ALUMINUM TAPE | Aluminum tape |
| Series | 1300 SERIES | 1300 Series |
| Size | -6 | -6 |
| Tube material | ALUMINUM | Aluminum |
| Tube wall thickness (inch) | 0.16 | |
| Tube wall thickness (mm) | 4.06 | |
| Working pressure max (bar) | 29 | |
| Working pressure max (psi) | 418 | |
| Working temperature max (C) | 80 | |
| Working temperature max (F) | 176.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
