Synflex by Danfoss
1300-M1005D
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1300-M1005D
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Used for pneumatic applications wirh dry and fliud | |
| Bend radius - min | 1.26 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 1668 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | Extruded | |
| Cover material | Polyethelene | |
| Dash size | -10 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .24 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .39 in | |
| Product Height | .24 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 172.8 in³ | |
| Product Weight | .039 lb | |
| Product Width | .24 in | |
| Reinforcement material | Aluminum tape | |
| Sub-brand | None | |
| Trade Name | 1300 Series | |
| Tube material | Polyethylene | |
| Tube wall thickness | .24 in | |
| Working pressure | 417 Psi | |
| Working temperature - max | 175 °F | |
| Working temperature - min | -40 °F |