Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.965 | |
| A dimension MM | 24.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 13.001-50 | |
| End connection hex size IN | 2.938 | |
| End connection hex size MM | 75.000 | |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 2.449 | |
| Inside diameter MM | 62.205 | |
| Product height in | 2.953 | |
| Product height mm | 75.006 | |
| Product length in | 0.965 | |
| Product length mm | 24.511 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.953 | |
| Product width mm | 75.006 |
