Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.590 | |
| A dimension MM | 15.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 13.002-10PC | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | MALE METRIC SWIVEL | Male metric swivel |
| Finish plating | NONE | None |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.634 | |
| Inside diameter MM | 16.104 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 0.748 | |
| Product length mm | 18.999 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Thread size 1 | M18X1.5 | M18x1.5 |