Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.610 | |
| A dimension MM | 15.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.000 | |
| End connection torque | 15-16 LB-FT(20-22 NM) | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 0.560 | |
| Hex size 1 MM | 14.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.409 | |
| Inside diameter MM | 10.389 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Thread size 1 | M12X1.5 | M12x1.5 |
| Working pressure max bar | 400 | |
| Working pressure max psi | 5800 |