Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.669 | |
| A dimension MM | 17.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 13.002-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.559 | |
| Inside diameter MM | 14.199 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 0.669 | |
| Product length mm | 16.993 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Thread size 1 | M16X1.5 | M16x1.5 |