Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.553 | |
| A dimension MM | 17.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 13.003-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -12 | -12 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.717 | |
| Inside diameter MM | 18.212 | |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 0.669 | |
| Product length mm | 16.993 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Thread size 1 | M20X1.5 | M20x1.5 |