Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.925 | |
| A dimension MM | 23.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 13.003-25 | |
| Compatible hose ID IN | 1.560 | |
| Compatible hose ID MM | 39.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.625 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -25 | -25 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.307 | |
| Inside diameter MM | 33.198 | |
| Product height in | 1.614 | |
| Product height mm | 40.996 | |
| Product length in | 0.925 | |
| Product length mm | 23.495 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Thread size 1 | M36X2 | M36x2 |