Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.440 | |
| A dimension MM | 62.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 13010-02-05FAZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.472 | |
| End connection hex size MM | 11.989 | |
| End size 1 | -2 | -2 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | MALE BARB | Male barb |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.590 | |
| Hose cut off factor MM | 40.500 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.230 | |
| Inside diameter MM | 6.000 | |
| Product height in | 0.545 | |
| Product height mm | 13.843 | |
| Product length in | 2.440 | |
| Product length mm | 61.976 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.472 | |
| Product width mm | 11.988 | |
| Thread size 1 | R 1/8 | R 1/8 |
