Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.730 | |
| A dimension MM | 44.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 13010-04-06SPZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -4 | -4 |
| End size 2 | -6 | -6 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.860 | |
| Hose cut off factor MM | 22.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.230 | |
| Inside diameter MM | 6.000 | |
| Product height in | 0.771 | |
| Product height mm | 19.600 | |
| Product length in | 1.732 | |
| Product length mm | 44.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 17.000 | |
| Thread size 1 | R 1/4 | R 1/4 |
