Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 69.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 13010-04-08SPLAFAZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 16.993 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | MALE BARB | Male barb |
| Hose cut off factor IN | 1.650 | |
| Hose cut off factor MM | 42.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 9.000 | |
| Product height in | 6.690 | |
| Product height mm | 17.000 | |
| Product length in | 3.937 | |
| Product length mm | 100.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.992 | |
| Thread size 1 | R 1/4-19 | R 1/4-19 |
