
Winner by Danfoss
13011-20-16SPZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
13011-20-16SPZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | 1 in |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | 1 1/4 IN |
| End type 1 | BSPT |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 1.811 in |
| Hose cut-off factor | 1.929 in |
| Hose dash size | -16 |
| Inside diameter | .83 in |
| Item type | Nipple |
| Product Height | 2.091 in |
| Product Length/Depth | 3.78 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 14.314 in³ |
| Product Weight | .749 lb |
| Product Width | 1.811 in |
| Sub-brand | None |
| Thread sealant | Yes |
| Thread Size 1 | R1 1/4-11 |
| Trade Name | 2-Piece |