Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.079 | |
| A dimension MM | 129.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 13011-32-32SPXZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Hose cut off factor IN | 2.244 | |
| Hose cut off factor MM | 57.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.693 | |
| Inside diameter MM | 43.000 | |
| Product height in | 2.559 | |
| Product height mm | 64.999 | |
| Product length in | 5.078 | |
| Product length mm | 128.981 | |
| Product width in | 2.559 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | R 2-11 | R 2-11 |
