Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.203 | |
| A dimension MM | 30.556 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 13.012-22-20AH | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.438 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -22 | -22 |
| End type 1 | MALE METRIC SWIVEL | Male metric swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.071 | |
| Inside diameter MM | 27.203 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 0.886 | |
| Product length mm | 22.504 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Thread size 1 | M30X2 | M30x2 |
