Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.650 | |
| A dimension MM | 16.510 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 13.012-35 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -35 | -35 |
| End type 1 | MALE METRIC SWIVEL | Male metric swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -35 | -35 |
| Inside diameter IN | 1.661 | |
| Inside diameter MM | 42.189 | |
| Product height in | 1.968 | |
| Product height mm | 49.987 | |
| Product length in | 0.650 | |
| Product length mm | 16.510 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Thread size 1 | M42X2 | M42x2 |
