Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.984 | |
| A dimension MM | 25.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 13.012-42-38 | |
| Compatible hose ID IN | 2.380 | |
| Compatible hose ID MM | 60.300 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.375 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -42 | -42 |
| End type 1 | MALE METRIC SWIVEL | Male metric swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -38 | -38 |
| Inside diameter IN | 1.937 | |
| Inside diameter MM | 49.200 | |
| Product height in | 2.362 | |
| Product height mm | 59.995 | |
| Product length in | 0.984 | |
| Product length mm | 24.994 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.362 | |
| Product width mm | 59.995 | |
| Thread size 1 | M52X2 | M52x2 |
