Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.244 | |
| A dimension MM | 57.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 13018-06-06AUXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Hose cut off factor IN | 1.339 | |
| Hose cut off factor MM | 34.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.236 | |
| Inside diameter MM | 6.000 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 2.244 | |
| Product length mm | 56.998 | |
| Product width mm | 18.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | R 3/8-19 | R 3/8-19 |
