Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.244 | |
| A dimension MM | 57.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.748 | |
| Backup hex size MM | 19.000 | |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | 13018-06-06AUZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End size 2 | -6 | -6 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.720 | |
| Hose cut off factor MM | 18.288 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.236 | |
| Inside diameter MM | 6.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Thread sealant | NO | No |
| Thread size 1 | R 3/8 | R 3/8 |
