Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.972 | |
| A dimension MM | 75.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 13018-08-08AUXZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Hose cut off factor IN | 1.890 | |
| Hose cut off factor MM | 48.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.000 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.972 | |
| Product length mm | 75.489 | |
| Product width in | 0.866 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | R 1/2 | R 1/2 |
