Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.031 | |
| A dimension MM | 77.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.440 | |
| Backup hex size MM | 36.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 13018-16-16SPLTZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.440 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.870 | |
| Hose cut off factor MM | 47.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 3.031 | |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | R 1 | R 1 |
