Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.709 | |
| A dimension MM | 18.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 13.018-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.596 | |
| Inside diameter MM | 15.150 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 0.709 | |
| Product length mm | 18.009 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 21.996 | |
| Thread size 1 | G 3/8-19 | G 3/8-19 |