Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.787 | |
| A dimension MM | 20.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 13.018-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.740 | |
| Inside diameter MM | 18.796 | |
| Product height in | 1.063 | |
| Product height mm | 27.000 | |
| Product length in | 0.787 | |
| Product length mm | 19.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 27.000 | |
| Thread size 1 | G 1/2-14 | G 1/2-14 |