SPACER
130728
Tools130728 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.130 |
| Product height mm | | 28.702 |
| Product length in | | 0.630 |
| Product length mm | | 16.002 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 1.130 |
| Product width mm | | 28.702 |