Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
130729
PLUNGER
130729
Where to buy
Export PDF
Tools
Add to comparison
130729
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.500
Product height mm
12.700
Product length in
1.410
Product length mm
35.814
Product width in
0.500
Product width mm
12.7