Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 131-42008 | |
| End size 1 | -4 | -4 |
| End size 2 | -5 | -5 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hex size 5 IN | 0.630 | |
| Hex size 5 MM | 16.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 1.125 | |
| Product length mm | 28.580 | |
| Product material | BRASS | Brass |
| Product serial name | 131 | 131 |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
| Thread size 2 | 1/2-20 UNF | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316486 |
| Proposition 65 | Cancer and Reproductive Harm |