Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | CROSS | Cross |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 131-42215 | |
| Drop dimension IN | 1.750 | |
| Drop dimension MM | 44.40 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End size 3 | -4 | -4 |
| End type 1 | MALE 45 DEGREE FLARE | Male 45 degree flare |
| End type 2 | SHUTOFF | Shutoff |
| End type 3 | MALE 37 DEGREE | Male 37 degree |
| Item type | ADAPTER-CROSS | Adapter-cross |
| Product height in | 1.758 | |
| Product height mm | 44.650 | |
| Product length in | 1.831 | |
| Product length mm | 46.500 | |
| Product material | BRASS | Brass |
| Product serial name | 131 | 131 |
| Product width in | 0.530 | |
| Product width mm | 13.460 | |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
| Thread size 2 | 1/2-20 UNF | 1/2-20 UNF |
| Thread size 3 | 7/16-20 UNF | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316639 |