Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 131-82278 | |
| Drop dimension IN | 0.660 | |
| Drop dimension MM | 16.80 | |
| End size 1 | -5 | -5 |
| End size 2 | -6 | -6 |
| End size 3 | -6 | -6 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Item type | ADAPTER-TEE | Adapter-tee |
| Product height in | 1.016 | |
| Product height mm | 25.800 | |
| Product length in | 1.530 | |
| Product length mm | 38.860 | |
| Product material | BRASS | Brass |
| Product serial name | 131 | 131 |
| Product width in | 0.715 | |
| Product width mm | 18.160 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |
| Thread size 2 | 11/32-32 UNS | 11/32-32 UNS |
| Thread size 3 | 3/8-18 NPTF | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317735 |