131573-INB-7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
131573-INB-7
Product specifications
Characteristic | Value |
|---|---|
| Application | High Pressure Hydraulic Pumps |
| Configuration | Double |
| Design code | 12 |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 19.3241856 l/min |
| Frame size | V210 |
| Front outlet port position (cover end view) | 90° CW FROM INLET PORT |
| Model Code | V210-5-1C-12-S214-LH-INB |
| Product Height | 5.11 in |
| Product Length/Depth | 7.62 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 178.726 in³ |
| Product Weight | 8.2 kg |
| Product Width | 4.59 in |
| Ring size | 5 |
| Seal material | None |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 140 bar |