Danfoss Dowmax
131ME20152B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
131ME20152B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 174 Psi | |
| Brand | Danfoss | |
| Design code | A | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 5.053 | |
| Identification | None | |
| Maximum Displacement | 175 cm³/rev | |
| Minimum Displacement | 152 cm³/rev | |
| Model Code | MB175AS080ASC100WXSA2 | |
| Mounting Type | Flange | |
| Output Shaft Length | 1.98818898 in | |
| Output Shaft Spline/Drive Type | Special | |
| Parking Brake | None | |
| Pressure Rating | 3988 Psi | |
| Product Height | 11.02 in | |
| Product Length/Depth | 14.27 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 1577.272 in³ | |
| Product Weight | 156.5 lb | |
| Product Width | 10.03 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 765 Nm | |
| Trade Name | ME Series | |
| Type | Axial |