Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | EU90, ES-1282 | EU90, ES-1282 |
| O-Ring, Cross Section | 1,5240 mm | |
| O-Ring, Inside Diameter | 4,8260 mm | |
| Remarks | ARP 568 UNIFORM DASH NO -118 | A |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |