Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FKM75, ES-1281 | FKM75, ES-1281 |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 6,8580 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |