SPRING
1325-118
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1325-118
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 302,479 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 7,00 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 6,4770 mm | |
| Spring, Length Test | 22,5806 mm | |
| Spring, Length unloaded | 27,9400 mm | |
| Spring, Outside Diameter | 11,0490 mm | |
| Spring, Rate | 57,442 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,2860 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |