SPRING
1325-119
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1325-119
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 733,957 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 5,2070 mm |
| Spring, Length Test | 24,2570 mm |
| Spring, Length unloaded | 26,1620 mm |
| Spring, Outside Diameter | 11,8110 mm |
| Spring, Rate | 382,477 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,3020 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |