Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1,779 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 6,50 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 3,8100 mm | |
| Spring, Length Test | 10,5410 mm | |
| Spring, Length unloaded | 14,4526 mm | |
| Spring, Outside Diameter | 4,5720 mm | |
| Spring, Rate | 0,455 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,3810 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |