Danfoss Dowmax
132ME20006A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
132ME20006A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 174 Psi | |
| Brand | Danfoss | |
| Design code | A | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 25.53 | |
| Identification | None | |
| Maximum Displacement | 602 cm³/rev | |
| Minimum Displacement | 301 cm³/rev | |
| Model Code | MK600CS083C100 | |
| Mounting Flange | Flange without Shuttle Valve (Rc3/4 Port) | |
| Mounting Type | Flange | |
| Output Shaft Length | 3.54330709 in | |
| Output Shaft Spline/Drive Type | Metric Parallel Keyed Shaft with Screws for Key Retention Plate | |
| Parking Brake | None | |
| Pressure Rating | 3553 Psi | |
| Product Height | 13.85 in | |
| Product Length/Depth | 29.01 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 6324.151 in³ | |
| Product Weight | 242.5 lb | |
| Product Width | 15.74 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 2354 Nm | |
| Trade Name | ME Series | |
| Type | Axial |