
Danfoss Dowmax
132ME70009A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
132ME70009A
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 174 Psi |
| Brand | Danfoss |
| Design code | A |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Gear ratio | 5.053 |
| Identification | None |
| Maximum Displacement | 304 cm³/rev |
| Minimum Displacement | 152 cm³/min |
| Model Code | MK300FS085BP121C100 |
| Mounting Flange | Flange without Shuttle Valve (Rc3/4 Port) |
| Mounting Type | Flange |
| Output Shaft Length | 2.75590551 in |
| Output Shaft Spline/Drive Type | Metric Parallel Keyed Shaft with Screws for Key Retention Plate |
| Parking Brake | None |
| Pressure Rating | 3553 Psi |
| Product Height | 8.818 in |
| Product Length/Depth | 16.18 in |
| Product Type | Axial Piston Motor |
| Product Volume | 1431.033 in³ |
| Product Weight | 242.5 lb |
| Product Width | 10.03 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 1190 Nm |
| Trade Name | ME Series |
| Type | Axial |