Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Code | 20 DESIGN | 20 Design |
| Model Code 1 | DF10P1166520 | |
| Product height in | 5.940 | |
| Product height mm | 150.876 | |
| Product length in | 5.000 | |
| Product length mm | 127.000 | |
| Product width in | 4.500 | |
| Product width mm | 114.300 |