SPRING, RETURN
1335-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1335-8
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 111,206 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 16,7132 mm |
| Spring, Length Test | 28,5750 mm |
| Spring, Length unloaded | 45,2120 mm |
| Spring, Outside Diameter | 21,0820 mm |
| Spring, Rate | 6,655 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,1844 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |