VITON O-RING 014F75
133902
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
133902
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | FKM70 |
| O-Ring, Cross Section | 1,5875 mm |
| O-Ring, Inside Diameter | 12,7000 mm |
| Remarks | A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |