VITON O'RING 018F75
133906
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
133906
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | FKM70 |
| O-Ring, Cross Section | 1,5875 mm |
| O-Ring, Inside Diameter | 19,0500 mm |
| Remarks | A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |